IESNA:LM-63-2002
[TEST]P1438782
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-0U-120D-935-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]DIRECT ONLY
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE, RECESSED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 9931
TILT=NONE
1 -1 1 37 5 1 1 0.1545 8 0
1 1 88.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
4258.9 4230.2 4206.7 4176.7 4135 4080.2 3991.5 3895 3821.9 3728
3587.1 3439.7 3332.8 3218 3049 2869 2749 2629 2442.5 2265.1
2142.5 2017.3 1826.2 1637 1506.6 1381.4 1196.8 1017.4 900 787.9
619.6 470.9 371.8 277.8 143.5 41.7 0
4258.9 4281.2 4264.1 4230.9 4189.2 4131.8 4026.6 3916.6 3841 3744.6
3590.3 3429.5 3320 3195 3014 2829.5 2704.4 2579.3 2391.5 2200.1
2072.3 1944.6 1759.2 1572.6 1452.4 1332.3 1152.2 972.8 855.4 740.7
581.3 433.9 339.9 253.6 133.9 41.7 0
4258.9 4243.2 4213.2 4166.9 4125.2 4070.4 3965.4 3828.4 3737.1 3635.4
3486 3313.8 3186 3060.8 2873 2691 2563.2 2435.3 2246.8 2059.7
1937 1814.4 1630.5 1455.1 1340.3 1225.5 1056.6 895.5 785.9 684.2
538.1 402.4 316.3 238.1 130.4 36.5 0
4258.9 4248.6 4213.9 4155.1 4102.8 4034.9 3926.4 3795.7 3691.3 3579.1
3407.3 3220.7 3087.7 2954.6 2761.5 2569.7 2441.8 2314 2128.7 1942.2
1822.2 1704.8 1528.8 1357.9 1248.4 1141.4 981.1 827.8 723.5 627.1
495.4 372.3 296.7 223.7 114 31.3 0
4258.9 4256.3 4242.6 4181.9 4121.9 4051.5 3932.8 3789.3 3684.9 3570.2
3388.2 3195.8 3065.4 2932.3 2736 2541 2413.1 2282.7 2096.8 1910.3
1790.3 1672.9 1500.1 1329.8 1222.9 1115.9 962 806.1 704.4 613.1
482.6 369.1 293.5 223.1 107.6 31.3 0
